下载文档 () / 20
动力,因我们而不同*

FT3EWEC-PICTO-DMD1

Eaton FlexiTech EW_EC_CW_CC 30m, Pictogram, DIN4844, Man in wheel chair & arrow down

常用规格

Product Name
Eaton emergency lighting pictogram
Catalog Number
FT3EWEC-PICTO-DMD1
Product Length/Depth
306 mm
Product Height
0.175 mm
Product Width
159.9 mm
Product Weight
0.007 kg
Certifications
CE

产品规格

Viewing distance
30 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
0.175 mm
Double-sided
False
Direction
Downwards
Number of sides
Single sided
Product branding
Eaton
Compatibility
FlexiTech CC
FlexiTech CW
FlexiTech EC
FlexiTech EW

导出产品规格