下载文档 () / 20
动力,因我们而不同*

FT3EWSU-BP

Eaton FlexiTech FT3EW_FT3SU, spare Base Plate, compatible with IP43 & IP66 lum.

常用规格

Product Name
Eaton emergency lighting base plate
Catalog Number
FT3EWSU-BP
Product Length/Depth
327 mm
Product Height
27 mm
Product Width
176 mm
Product Weight
0.19 kg
Compliances
CE marking

产品规格

Color
Other
Type Of Accessory
Other
Material
Plastic
Product branding
Eaton
Transparent
No
Spare part
No
Compatibility
FlexiTech EW
FlexiTech SU

导出产品规格