下载文档 () / 20
动力,因我们而不同*

FTECCC-TSK-50-B

Eaton FlexiTech EC & CC, 20 & 30m, Tube Suspension Kit, 50cm length, IP43, Black

常用规格

Product Name
Eaton emergency lighting tube suspension kit
Catalog Number
FTECCC-TSK-50-B
Product Length/Depth
240 mm
Product Height
580 mm
Product Width
46 mm
Product Weight
0.58 kg
Certifications
CE marking

产品规格

Color
Black
Type Of Accessory
Pipe pendulum suspension
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech CC
FlexiTech EC

导出产品规格