| Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
| Catalog Number |
FWA-1500AH
|
| UPC |
051712795494
|
| Product Length/Depth |
48 mm
|
| Product Height |
51 mm
|
| Product Width |
51 mm
|
| Product Weight |
478 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
|
| Amperage Rating |
1500 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
Non Indicating
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC/DC
|
| Rated switching capacity |
200 A
|
| Rated voltage AC |
130 V
|
| Mounting dimension |
Other
|
| Center-to-center distance of connections |
47.6 mm
|
| Current type |
AC
|
| Class |
Class aR
|
| Clearing (I2T) |
14000000
|
| Watt losses |
78 W
|
| Fuse shape |
Cylindrical, flush end
|
| Pre arc (I2T) |
520000
|
| Color |
None
|
| Interrupt rating |
50 kAIC at 120 Vdc
200 kAIC Vac |
| Construction size |
Other
|
| Mounting method |
Flush
Stud |
| Packaging type |
Standard
|
| Voltage rating |
130 Vac, 130 Vdc
|
| Type |
High speed fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
| Fuse type |
FWA-AH
|
| Fuse system (according to IEC 60269) |
IEC 60269-4 flush end connections type B
|