FWA-150B

Eaton Bussmann series FWA high speed fuse, 500 Vac (0.25-6.3A), 500 Vdc (2-5A), 150A, 200 kAIC Vac (70-1000A), 20 kAIC at 150 Vdc (70-800A), 100 kAIC at 80 Vdc (70-1000A), None, High speed fuse, Blade end X blade end, Stud
FWA-150B - Bussmann 系列快速圆帽式熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-150B
UPC
051712577823
Product Length/Depth
26 mm
Product Height
26 mm
Product Width
72 mm
Product Weight
81 g
Compliances
CE Marked
Certifications
UL Recognized

产品规格

Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Amperage Rating
150 A
Breaking capacity
100 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
100 A
Rated voltage AC
150 V
Rated voltage DC
150 V
Mounting dimension
M8
Center-to-center distance of connections
50.75 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
26000
Watt losses
13.5 W
Fuse shape
Cylindrical, center bolted tags
Pre arc (I2T)
2700
Color
None
Interrupt rating
200 kAIC Vac (70-1000 A)
100 kAIC at 80 Vdc (70-1000 A)
20 kAIC at 150 Vdc (70-800 A)
100 kAIC at 150 Vac
100 kAIC at 80 Vdc
20 kAIC at 150 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
150 Vac/dc
Fuse system (according to IEC 60269)
Other
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.