FWA-20A10F

Eaton Bussmann series FWA high speed fuse, 500V, 20A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end
FWA-20A10F - Bussmann 系列快速圆帽式熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-20A10F
UPC
051712795227
Product Length/Depth
39 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
9.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

产品规格

Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Amperage Rating
20 A
Accessories
  • BMM Fuse block
  • CHM modular fuse holder
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
10 x 38 mm
Class
Class aR
Clearing (I2T)
130
Watt losses
3.8 W
Fuse shape
Cylindrical
Pre arc (I2T)
33
Interrupt rating
100 kAIC
Connection
Ferrule end x ferrule end
Construction size
10 x 38 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
150 V
Fuse type
FWA-A10F
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
联系我们

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题