FWA-4000AH

Eaton Bussmann series FWA high speed fuse, 500 Vac/dc (35-800A only), 4000A, 200 kAIC Vac, 50 kAIC at 120 Vdc, None, High speed fuse, Flush, Stud
FWA-4000AH - Bussmann 系列快速圆帽式熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-4000AH
UPC
051712795531
Product Length/Depth
48 mm
Product Height
88.9 mm
Product Width
88.9 mm
Product Weight
3.35 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

产品规格

Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Amperage Rating
4000 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 A
Rated voltage AC
130 V
Mounting dimension
Other
Center-to-center distance of connections
47.6 mm
Current type
AC
Class
Class aR
Clearing (I2T)
9200000
Watt losses
257 W
Fuse shape
Cylindrical, flush end
Pre arc (I2T)
3400000
Color
None
Interrupt rating
50 kAIC at 120 Vdc
200 kAIC Vac
Construction size
Other
Mounting method
Flush
Stud
Packaging type
Standard
Voltage rating
130 Vac, 130 Vdc
Fuse type
FWA-AH
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type B
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.