下载文档 () / 20
动力,因我们而不同*

FWA-45A21F

Eaton Bussmann series FWA high speed fuse, 500 Vac, 500 Vdc, 45A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end

常用规格

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-45A21F
UPC
051712795272
Product Length/Depth
51 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
55.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

产品规格

Amperage Rating
45 A
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
21 x 51 mm
Rated voltage AC
150 V
Rated voltage DC
150 V
Class
Class aR
Clearing (I2T)
1300 at 150 V
Watt losses
6 W
Fuse shape
Cylindrical
Pre arc (I2T)
130
Interrupt rating
100 kAIC
Connection
Ferrule end x ferrule end
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
150 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWA-A21F
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

导出产品规格