| Product Name |
Eaton Bussmann series high speed fuse for EV charging stations
|
| Catalog Number |
FWE-250A
|
| Product Length/Depth |
122 mm
|
| Product Height |
122 mm
|
| Product Width |
38.1 mm
|
| Product Weight |
240 g
|
| Certifications |
CE
IEC 60269-4 UL 248-13 |
| Amperage Rating |
250 A
|
| Voltage rating |
1000
|
| Voltage type |
DC
|
| Class |
Class aR
|
| Breaking capacity |
100 kA
|
| Clearing (I2T) |
46700
|
| Pre arc (I2T) |
9940
|
| Watt losses |
79 W
|