| Product Name |
Eaton Bussmann series high speed fuse for EV charging stations
|
| Catalog Number |
FWE-450A
|
| Product Length/Depth |
122 mm
|
| Product Height |
122 mm
|
| Product Width |
63.5 mm
|
| Product Weight |
700 g
|
| Certifications |
CE
IEC 60269-4 UL 248-13 |
| Amperage Rating |
450 A
|
| Voltage rating |
1000
|
| Voltage type |
DC
|
| Class |
Class aR
|
| Breaking capacity |
100 kA
|
| Clearing (I2T) |
161000
|
| Pre arc (I2T) |
35300
|
| Watt losses |
139 W
|