下载文档 () / 20
动力,因我们而不同*

FWJ-450A

Eaton Bussmann series FWJ high speed fuse, 450A, None, High speed fuse

常用规格

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWJ-450A
UPC
051712796408
Product Length/Depth
184 mm
Product Height
64 mm
Product Width
64 mm
Product Weight
1179 g
Compliances
RoHS Compliant

产品规格

Amperage Rating
450 A
Breaking capacity
100 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
100 A
Rated voltage AC
1000 V
Rated voltage DC
800 V
Mounting dimension
Other
Center-to-center distance of connections
136 mm
Current type
AC/DC
Class
Class aR
Fuse shape
Cylindrical, center bolted tags
Color
None
Construction size
Other
Voltage rating
1000 Vac, 800 Vdc
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWJ-A
Fuse system (according to IEC 60269)
Other

导出产品规格