下载文档 () / 20
动力,因我们而不同*

FWK-10A20F

Eaton Bussmann series high speed traction fuse, 700 Vac, 700 Vdc, 10A, 50 kAIC, Fuse, Class aR

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
FWK-10A20F
UPC
051712570589
Product Length/Depth
127 mm
Product Height
20.5 mm
Product Width
20.5 mm
Product Weight
101.2 g
Compliances
CE Marked

产品规格

Amperage Rating
10 A
Breaking capacity
50 kA
With striker
No
Voltage type
DC
Utilization category
gL/gG (cable protection/equipment protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Fuse size
20 x 127 mm
Class
Class gG
Clearing (I2T)
200 at 750 Vdc
Watt losses
8.5 W
Fuse shape
Cylindrical
Pre arc (I2T)
95
Mounting dimension
Other
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
50 kA at 750 Vdc
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
750 V
Fuse type
FWK-A20F
Type
Fuse
Application
traction
Breaking capacity at nominal voltage, DC
50 kA

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。