下载文档 () / 20
动力,因我们而不同*
即将停产

FWK-50A25F

Eaton Bussmann series high speed traction fuse, 700 Vac (UL), 690 Vac (IEC), 800 Vdc (5-50A), 50A, 50 kAIC, Fuse, Class aR

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
FWK-50A25F
UPC
051712570657
Product Length/Depth
146 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
45.3592 g
Compliances
CE Marked

产品规格

Amperage Rating
50 A
Breaking capacity
0 kA
With striker
No
Voltage type
DC
Utilization category
gL/gG (cable protection/equipment protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Class
Class aR
Watt losses
7.3 W
Fuse shape
Cylindrical
Mounting dimension
Other
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
50 kAIC
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Application
traction
Breaking capacity at nominal voltage, DC
50 kA

导出产品规格