下载文档 () / 20
动力,因我们而不同*

FWK-8A20F

Eaton Bussmann series high speed traction fuse, 8A, 50 kAIC, Fuse, Class aR

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
FWK-8A20F
UPC
051712570572
Product Length/Depth
127 mm
Product Height
20.5 mm
Product Width
20.5 mm
Product Weight
97.6 g
Compliances
CE Marked

产品规格

Amperage Rating
8 A
Breaking capacity
50 kA
With striker
No
Voltage type
DC
Utilization category
gL/gG (cable protection/equipment protection)
Release characteristic
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Fuse size
20 x 127 mm
Class
Class gG
Clearing (I2T)
100 at 750 Vdc
Watt losses
8.8 W
Fuse shape
Cylindrical
Pre arc (I2T)
50
Rated voltage DC
750 V
Interrupt rating
50 kA at 750 Vdc
Construction size
Other
Packaging type
Standard
Voltage rating
750 V
Fuse type
FWK-A20F
Type
Fuse
Application
traction
Breaking capacity at nominal voltage, DC
50 kA

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。