下载文档 () / 20
动力,因我们而不同*

FWL-20A20F

Eaton Bussmann series high speed traction fuse, 20A, 45 kAIC, Fuse, Class gS

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
FWL-20A20F
UPC
051712570701
Product Length/Depth
127 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
104.2 g
Compliances
CE Marked
Certifications
IEC Rated

产品规格

Amperage Rating
20 A
Breaking capacity
50 kA
With striker
No
Voltage type
AC/DC
Utilization category
gL/gG (cable protection/equipment protection)
Release characteristic
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Fuse size
20 x 127 mm
Class
Class gG
Clearing (I2T)
1550 at 750 Vdc
Watt losses
5.9 W
Fuse shape
Cylindrical
Pre arc (I2T)
675
Mounting dimension
Other
Current type
AC
Rated voltage AC
1200 V
Rated voltage DC
1000 V
Color
None
Interrupt rating
50 kA at 1000 Vdc
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
1200 V
Fuse type
FWL-A20F
Type
Fuse
Application
traction
Suitable for
CH127 Fuse holder
Breaking capacity at nominal voltage, AC
50 kA
Breaking capacity at nominal voltage, DC
50 kA

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。