下载文档 () / 20

FWP-25G10F

Eaton Bussmann series high speed cylindrical fuse, 700 V, 25 A, 200 kAIC, 10 x 38 mm, with indicator, Ferrule end x ferrule end

常用规格

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-25G10F
UPC
051712689434
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
7.7 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

产品规格

Amperage Rating
25 A
Accessories
CHM modular fuse holder
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
10 x 38 mm
Rated voltage AC
690 V
Class
Class gR
Clearing (I2T)
512
Watt losses
5.52 W
Fuse shape
Cylindrical
Pre arc (I2T)
60.2
Interrupt rating
200 kAIC
Connection
Ferrule end x ferrule end
Construction size
10 x 38 mm
10 mm x 38 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
700 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-G10F
Breaking capacity at nominal voltage, AC
200 kA

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。