下载文档 () / 20

FWP-50A14FI

Eaton Bussmann series FWP high speed fuse, 690 Vac (IEC), 700 Vac (UL), 600 Vdc (UL), 50A, 200 kAIC at 700 Vac, 50 kAIC at 600 Vdc, With Indicator, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceremic

常用规格

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-50A14FI
UPC
051712542814
Product Length/Depth
52 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
22.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized
Catalog Notes
Low arc voltage, excellent cycling capability and DC performance

产品规格

Used with
Finger safe holders/blocks and striker
Amperage Rating
50 A
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Top fuse status indicator
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
14 x 51 mm
Rated voltage AC
700 V
Rated voltage DC
800 V
Class
Class aR
Clearing (I2T)
1800
Watt losses
9 W
Fuse shape
Cylindrical
Pre arc (I2T)
200
Color
White
Interrupt rating
200 kAIC
Fitted with:
Striker
Connection
Ferrule end x ferrule end
Construction size
14 mm x 51 mm
Material
Ceramic
Packaging type
Standard
Quantity
10
Voltage rating
700 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-A14FI
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。