下载文档 () / 20
动力,因我们而不同*

FWP-50BI

Eaton Bussmann series FWP high speed fuse, 250 Vac/dc, 50A, None, High speed fuse

常用规格

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-50BI
UPC
051712567480
Product Length/Depth
111 mm
Product Height
21 mm
Product Width
30 mm
Product Weight
56.2 g
Compliances
Contact factory
RoHS Compliant

产品规格

Amperage Rating
50 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
Other
Voltage type
AC/DC
Rated switching capacity
200 A
Rated voltage AC
700 V
Rated voltage DC
700 V
Mounting dimension
M8
Center-to-center distance of connections
90 mm
Current type
AC/DC
Watt losses
12 W
Fuse shape
Cylindrical, center bolted tags
Color
None
Interrupt rating
200 kAIC Vac
50 kAIC at 700 Vdc
Construction size
Other
Packaging type
Standard
Voltage rating
700 Vac, 700 Vdc (UL)
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-B
Fuse system (according to IEC 60269)
Other

导出产品规格