下载文档 () / 20
动力,因我们而不同*

FWX-1000AH

Eaton Bussmann series FWX high speed fuse, 1000A, 200 kAIC Vac, 50 kAIC at 250 Vdc, None, High speed fuse, Blade end X blade end, Flush

常用规格

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWX-1000AH
UPC
051712795616
Product Length/Depth
10.4 mm
Product Height
6.8 mm
Product Width
10.2 mm
Product Weight
2.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

产品规格

Amperage Rating
90 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
Other
Voltage type
AC
Rated switching capacity
200 A
Rated voltage AC
250 V
Mounting dimension
Other
Center-to-center distance of connections
65.8 mm
Current type
AC
Class
Class aR
Clearing (I2T)
360000 at 250 V
Watt losses
100 W
Fuse shape
Cylindrical, flush end
Pre arc (I2T)
44000
Color
None
Interrupt rating
200 kAIC Vac
Connection
Blade end x blade end
Construction size
Other
Mounting method
Flush
Packaging type
Standard
Voltage rating
250 Vac
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWX-AH
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type B

导出产品规格