下载文档 () / 20

FWX-12A14F

Eaton Bussmann series FWX high speed fuse, 12A, Non Indicating, High speed fuse, Ferrule end X ferrule end

常用规格

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWX-12A14F
UPC
051712795562
Product Length/Depth
55 mm
Product Height
32 mm
Product Width
73 mm
Product Weight
21.2 g
Compliances
RoHS Compliant

产品规格

Amperage Rating
1200 A
Accessories
  • CH14 Modular fuse holder
  • FW14-PCB
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
14 x 51 mm
Rated voltage AC
250 V
Rated voltage DC
250 V
Class
Class aR
Fuse shape
Cylindrical
Interrupt rating
200 kAIC
Connection
Ferrule end x ferrule end
Construction size
14 mm x 51 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
700 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWX-A14F
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

导出产品规格