| Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
| Catalog Number |
FWX-5A14F
|
| UPC |
051712795548
|
| Product Length/Depth |
55 mm
|
| Product Height |
32 mm
|
| Product Width |
73 mm
|
| Product Weight |
21.2 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
|
| Amperage Rating |
50 A
|
| Accessories |
|
| Breaking capacity |
200 kA
|
| Frequency rating - max |
62 Hz
|
| Frequency rating - min |
45 Hz
|
| Fuse indicator |
Non Indicating
|
| Release characteristic |
Other
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC/DC
|
| Fuse size |
14 x 51 mm
|
| Rated voltage AC |
250 V
|
| Rated voltage DC |
250 V
|
| Class |
Class aR
|
| Clearing (I2T) |
13 at 250 V
|
| Watt losses |
1.3 W
|
| Fuse shape |
Cylindrical
|
| Pre arc (I2T) |
1.6
|
| Interrupt rating |
200 kAIC
|
| Connection |
Ferrule end x ferrule end
|
| Construction size |
14 mm x 51 mm
|
| Material |
Ceramic
|
| Packaging type |
Standard
|
| Voltage rating |
690 V
|
| Type |
High speed fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
| Fuse type |
FWX-A14F
|
| Breaking capacity at nominal voltage, AC |
200 kA
|
| Breaking capacity at nominal voltage, DC |
50 kA
|