| Product Name |
Eaton 2 or 4 Zone conventional panel
|
| Catalog Number |
FX2204CPD-NB
|
| Product Length/Depth |
92 mm
|
| Product Height |
270 mm
|
| Product Width |
332 mm
|
| Product Weight |
2.754 kg
|
| Compliances |
EN
|
| Mounting Method |
Surface mounting
|
| Number of detection groups |
4
|
| Number of outputs for acoustic signal generators |
2
|
| Number of outputs for optical signal generators |
2
|
| Number of detector addresses |
32
|
| Operating voltage |
24 V
|
| Number of batteries |
1
|
| Battery voltage |
12 V
|
| Battery capacity |
3.2 Ah
|
| Class change capability |
Yes
|
| Construction material back enclosure |
PC
|
| Construction material front enclosure |
PC
|
| Humidity (Non Condensing) - Max |
75 %
|
| Humidity (Non Condensing) - Min |
0 %
|
| Ingress protection |
IP30
|
| Main input supply |
230 Vac, 50 Hz
|
| Maximum number of conventional zones |
4
|
| Operating temperature - max |
40 °C
|
| Operating temperature - min |
-5 °C
|
| System topology |
Conventional (Non-Addressable)
|
| Auxiliary free output |
No
|
| Auxiliary relays |
Fire/Fault
|
| Product branding |
Eaton Cooper
|
| Fitted with: |
Power Adaptor
|
| Integrated function |
Interface External
|
| EN Certification Standards |
EN54 Pt2 (Control and Indicating Equipment)
EN54 Pt4 (Power Supply Equipment) EN54-2:1997+A1:2006, EN54-4:1997+A1:2002+A2:2006 |
| Cable entry location |
Top: 12 M20 Knockouts
|