知识搜索
下载文档 () / 20
动力,因我们而不同*

G303 S808

Eaton Crouse-Hinds series Champ HID luminaires globe, Teflon coated, Teflon coated for increased shatter protection, Used with DMV series luminaires, 50-175W

常用规格

Product Name
Eaton Crouse-Hinds series Champ HID luminaires globe
Catalog Number
G303 S808
UPC
782274732114
Product Length/Depth
9 in
Product Height
9.75 in
Product Width
9 in
Product Weight
7.88 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Wattage
50-175W
Used with
DMV series luminaires
Globe material
Teflon coated
Special features
Teflon coated for increased shatter protection

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。