| Product Name |
Eaton K-Factor nonlinear ventilated transformer
|
| Catalog Number |
G48M28T3016
|
| UPC |
786680175404
|
| Product Length/Depth |
21.13 in
|
| Product Height |
36.88 in
|
| Product Width |
24.88 in
|
| Product Weight |
1.1 lb
|
| Certifications |
UL Listed
|
| Catalog Notes |
10 CFR Part 431 (2016) Efficient
|
| Special features |
K-factor 20
|
| Type |
Energy-efficient ventilated transformer
|
| Coil material |
Aluminum
|
| Efficiency |
10 CFR Part 431-2016 (DOE 2016)
|
| Frequency rating |
60 Hz
|
| Kva Rating |
30 kVA
|
| Mounting |
Floor or wall
|
| Phase |
Three-phase
|
| Primary voltage |
480 V
|
| Secondary Voltage |
208Y/120 V
|
| Sound Level |
NEMA ST-20
|
| Temperature rise |
150 °C rise
|
| Voltage rating |
480 Vac-208Y/120 Vac
|
| Enclosure |
NEMA 2
|
| Insulation |
220 °C
|
| Material |
Al windings
|
| Modification 1 |
Electrostatic shield
|
| Tap size |
2 at +2.5%, 4 at -2.5%
|
| Volt ampere rating |
30 kVA
|