知识搜索
下载文档 () / 20
动力,因我们而不同*

GASK460

Eaton Crouse-Hinds series device box gasket, Rubber, Three-gang, For use between device box and cover

常用规格

Product Name
Eaton Crouse-Hinds series device box gasket
Catalog Number
GASK460
UPC
782274434308
Product Length/Depth
6 in
Product Height
4.5 in
Product Width
4.75 in
Product Weight
0.04 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Number of gangs
3
Material
Rubber
Used with
For use between device box and cover

导出产品规格