Eaton Crouse-Hinds series ground clamp
GCB13

GCB13

Eaton Crouse-Hinds series ground clamp, 1/2"-1" clamping range, Copper alloy, Bronze screw direct burial
GCB13 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ground clamp
Catalog Number
GCB13
UPC
662277040570
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.174 lb

产品规格

Type
Bronze screw direct burial
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper alloy
Grounding conductor electrode clamping range
1/2"-1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.