| Product Name |
Eaton B-Line series cable channel
|
| Catalog Number |
GCC-03-30VI12
|
| UPC |
781011319069
|
| Product Length/Depth |
12.223 in
|
| Product Height |
1.25 in
|
| Product Width |
3 in
|
| Product Weight |
2.015 lb
|
| Certifications |
CE
CSA UL Classified |
| Material |
Steel
|
| Type |
Ventilated vertical inside bend cable channel
|
| Finish |
Hot-dipped galvanized
|
| Angle |
30°
|
| Radius |
12 in
|