| Product Name |
Eaton B-Line series cable channel
|
| Catalog Number |
GCCN-04-90VO12
|
| UPC |
781011322144
|
| Product Length/Depth |
15 in
|
| Product Height |
1.75 in
|
| Product Width |
4 in
|
| Product Weight |
4.6 lb
|
| Certifications |
CSA
CE UL Classified |
| Material |
Steel
|
| Type |
Non-ventilated vertical outside bend cable channel
|
| Finish |
Hot-dipped galvanized
|
| Angle |
90°
|
| Radius |
12 in
|