Eaton Crouse-Hinds series ground clamp
GCRCS13

GCRCS13

Eaton Crouse-Hinds series ground clamp, Rigid/IMC, 1/2"-1" clamping range, Copper alloy, 360 degree swivel
GCRCS13 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series ground clamp
Catalog Number
GCRCS13
UPC
662277040624
Product Weight
0.26 lb

产品规格

Type
360 degree swivel
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper alloy
Conduit type
Rigid/IMC
Grounding conductor electrode clamping range
1/2"-1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.