Eaton Crouse-Hinds series ground clamp
GCS46

GCS46

Eaton Crouse-Hinds series ground clamp, 1-1/4"-2" clamping range, Copper alloy, Bare wire
GCS46 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series ground clamp
Catalog Number
GCS46
UPC
662277040556
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.276 lb

产品规格

Type
Bare wire
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper alloy
Grounding conductor electrode clamping range
1-1/4"-2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.