下载文档 () / 20
动力,因我们而不同*

GFSX1 S752

Eaton Crouse-Hinds series GFSX ground fault circuit interrupter, 20A, 5 mA, Copper-free aluminum, Factory sealed, epoxy powder finish, 125 Vac

常用规格

Product Name
Eaton Crouse-Hinds series GFSX ground fault circuit interrupter
Catalog Number
GFSX1 S752
UPC
662283374560
Product Length/Depth
3.5 in
Product Height
5.09 in
Product Width
5.91 in
Product Weight
2.36 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Special features
Factory sealed, epoxy powder finish
Amperage Rating
20A
Voltage rating
125 Vac
Ground trip current
5 mA
Material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。