知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG2601008R0004

Eaton Crouse-Hinds series CEAG GHG 260 main switch, 180A, Glass-fibre reinforced polyester, Four-pole, 690 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 260 main switch
Catalog Number
GHG2601008R0004
Product Length/Depth
170 mm
Product Height
194 mm
Product Width
173 mm
Product Weight
6.5 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX

Product specifications

Number of poles
Four-pole
Amperage Rating
180A
Voltage rating
690 Vac
Material
Glass-fibre reinforced polyester

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。