知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG2922000R0003

Eaton Crouse-Hinds series CEAG GHG 292 control switch, 16A, Black, 0 - I, Glass-fibre reinforced polyester, Silver contact points, Engaging - Engaging - Spring, 1 x M25, Code 037, 500 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 292 control switch
Catalog Number
GHG2922000R0003
Product Length/Depth
170 mm
Product Height
129 mm
Product Width
110 mm
Product Weight
1.1 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Ingress protection (IP) ratings
IP66

Product specifications

Switch function
Engaging - Engaging - Spring
Type
Code 037
Indicating plate markings
0 - I
Voltage rating
500 Vac
Amperage Rating
16A
Trade size
1 x M25
Material
Glass-fibre reinforced polyester
Color
Black
Special features
Silver contact points

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。