知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG2931000R0001

Eaton Crouse-Hinds series CEAG GHG 293 control switch, 16A, Black, 0 - I, Glass-fibre reinforced polyester, AM 72 measuring instrument, silver contact points, Engaging - Engaging, 1 x M32, Code 062, 500 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 293 control switch
Catalog Number
GHG2931000R0001
Product Length/Depth
225 mm
Product Height
129 mm
Product Width
110 mm
Product Weight
1.9 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Ingress protection (IP) ratings
IP66

Product specifications

Switch function
Engaging - Engaging
Type
Code 062
Indicating plate markings
0 - I
Voltage rating
500 Vac
Amperage Rating
16A
Trade size
1 x M32
Material
Glass-fibre reinforced polyester
Color
Black
Special features
AM 72 measuring instrument, silver contact points

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。