知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG2941000R0001

Eaton Crouse-Hinds series CEAG GHG 294 control switch, 16A, Grey RAL 7031, 0 - I, Cast aluminum - silicon, Silver contact points, Engaging - Engaging, 1 x M25, Code 062, 500 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 294 control switch
Catalog Number
GHG2941000R0001
Product Length/Depth
170 mm
Product Height
129 mm
Product Width
130 mm
Product Weight
1.9 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Ingress protection (IP) ratings
IP66

Product specifications

Switch function
Engaging - Engaging
Type
Code 062
Indicating plate markings
0 - I
Voltage rating
500 Vac
Amperage Rating
16A
Trade size
1 x M25
Material
Cast aluminum - silicon
Color
Grey RAL 7031
Special features
Silver contact points

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。