Eaton Crouse-Hinds series CEAG GHG 411 control station, 16A, Black, 1 change-over, 1 NO + 1 NC, 0 - I, Emerg stop, Polyamide, 1 x mush head PB SGTE, Engaging - Engaging, 1 x M25 Ex e glands or 1 x M20 w/ flange, 1 x ctrl swt SCT, 690 Vac
| Product Name |
Eaton's Crouse-Hinds series CEAG GHG 411 control station
|
| Catalog Number |
GHG4118200R0017
|
| Product Length/Depth |
125 mm
|
| Product Height |
77.5 mm
|
| Product Width |
85 mm
|
| Product Weight |
0.57 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
|
| IECEx/ATEX hazardous rating |
Zone 1
Zone 21 |
| Ingress protection (IP) ratings |
IP66
|
| Type |
1 x control switch SCT
|
| Number of pushbuttons |
1 x mushroom head pushbutton SGTE
|
| Configuration |
1 change-over, 1 NO + 1 NC
|
| Switch function |
Engaging - Engaging
|
| Indicating plate markings |
0 - I, Emergency stop
|
| Amperage Rating |
16A
|
| Voltage rating |
690 Vac
|
| Trade size |
1 x M25 Ex e cable glands or 1 x M20 thread with brass flange
|
| Material |
Polyamide
|
| Color |
Black
|