知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG4118282R0007

Eaton Crouse-Hinds series CEAG AM72 measuring instrument, 0-15 / 22.5A, Polyamide, Moving iron, CT connection n/1A with 1 x entry and cable gland M25, Type 411 82, Used with CEAG GHG 41 series control stations

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG AM72 measuring instrument
Catalog Number
GHG4118282R0007
Product Length/Depth
85 mm
Product Height
155 mm
Product Width
75 mm
Product Weight
0.7 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX

Product specifications

Type
Type 411 82
Amperage Rating
0-15 / 22.5A
Trade size
CT connection n/1A with 1 x entry and cable gland M25
Special features
Moving iron
Material
Polyamide
Used with
Used with CEAG GHG 41 series control stations

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。