知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG4128282R0011

Eaton Crouse-Hinds series CEAG AM72 measuring instrument, 0-50 / 75A, Polyamide, 1 x cable gland M25, Moving iron, CT connection n/1A, Used with CEAG GHG 41 series control stations

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG AM72 measuring instrument
Catalog Number
GHG4128282R0011
Product Length/Depth
160 mm
Product Height
88 mm
Product Width
95 mm
Product Weight
0.8 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX

Product specifications

Type
CT connection n/1A
Input Current
0-50 / 75 A
Trade size
1 x cable gland M25
Special features
Moving iron
Material
Polyamide
Used with
CEAG GHG 41 series control stations

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。