Eaton Crouse-Hinds series CEAG GHG 414 control station, 16A, 1 NO + 1 NC, 0, I, START, STOP, 316L stainless steel, 2 x pushbutton DRT, 1 x thread Ø 21 mm for cable gland M20, 690 Vac
| Product Name |
Eaton's Crouse-Hinds series CEAG GHG 414 control station
|
| Catalog Number |
GHG4148100R0001
|
| Product Length/Depth |
166 mm
|
| Product Height |
76 mm
|
| Product Width |
140 mm
|
| Product Weight |
1.8 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
|
| IECEx/ATEX hazardous rating |
Zone 21
Zone 1 |
| Ingress protection (IP) ratings |
IP66
|
| Number of pushbuttons |
2 x pushbutton DRT
|
| Configuration |
Four-pole
|
| Indicating plate markings |
0, I, START, STOP
|
| Amperage Rating |
16A
|
| Voltage rating |
690 Vac
|
| Trade size |
1 x thread Ø 21 mm for cable gland M20
|
| Material |
316L stainless steel
|