知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG4148182R0013

Eaton Crouse-Hinds series CEAG AM72 measuring instrument, 0-75 / 112.5A, 316L stainless steel, Moving iron, CT connection n/1A with 1 x threaded entry Ø 21 mm, Type 414 81, Used with CEAG GHG 41 series control stations

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG AM72 measuring instrument
Catalog Number
GHG4148182R0013
Product Length/Depth
166 mm
Product Height
76 mm
Product Width
140 mm
Product Weight
1.25 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX

Product specifications

Type
Type 414 81
Amperage Rating
0-75 / 112.5A
Trade size
CT connection n/1A with 1 x threaded entry Ø 21 mm
Special features
Moving iron
Material
316L stainless steel
Used with
Used with CEAG GHG 41 series control stations

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。