知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG5114304R0351

Eaton Crouse-Hinds series CEAG GHG 51 wall socket, 16A, 50/60 Hz, Glass-fibre reinforced polyester, 3-pole, LED status indication, 1 x M25 cable gland, 1 x M25 thread plastic plug, Load type, 4 h, 110-130 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 51 wall socket
Catalog Number
GHG5114304R0351
Product Length/Depth
293 mm
Product Height
168 mm
Product Width
120 mm
Product Weight
1.3 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66

Product specifications

Amperage Rating
16 A
Type
Load type, 4 h
Voltage rating
110-130 Vac
Number of poles
3-pole
Frequency rating
50/60 Hz
Trade size
1 x M25 cable gland, 1 x M25 thread plastic plug
Material
Glass-fibre reinforced polyester
Special features
LED status indication

导出产品规格