知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG5114306R3001

Eaton's Crouse-Hinds series IEC 60309 hazardous area interlock receptacle, 16A, Two-pole, three-wire, Nylon, M20, 220-240 Vac

常用规格

Product Name
Eaton Crouse-Hinds series IEC 60309 hazardous area interlock receptacle
Catalog Number
GHG5114306R3001
Product Length/Depth
4.8 in
Product Height
8.8 in
Product Width
3.5 in
Product Weight
2.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Amperage Rating
16 A
Trade size
M20
Configuration
Three-wire, two-pole
Voltage rating
220-240 Vac
Material
Nylon

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。