下载文档 () / 20
动力,因我们而不同*

GHG5114405R1001

Eaton Crouse-Hinds series CEAG GHG 51 wall socket, 16A, 400 Hz, 316L stainless steel, 4-pole, 2 x M25, 5 h, 690 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 51 wall socket
Catalog Number
GHG5114405R1001
Product Length/Depth
200 mm
Product Height
270 mm
Product Width
200 mm
Product Weight
1.8 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
400 Hz
IECEx/ATEX hazardous rating
Zone 21
Zone 22
Zone 2
Zone 1
Ingress protection (IP) ratings
IP66
Type
5 h
Amperage Rating
16 A
Voltage rating
690 Vac
Number of poles
4-pole
Trade size
2 x M25
Material
316L stainless steel

导出产品规格