知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG5114506R0301

Eaton Crouse-Hinds series CEAG GHG 51 wall socket, 16A, 50/60 Hz, Glass-fibre reinforced polyester, 5-pole, LED status indication, 1 x M25 cable gland, 1 x M25 thread plastic plug, Line type, 6 h, 380-415 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 51 wall socket
Catalog Number
GHG5114506R0301
Product Length/Depth
293 mm
Product Height
168 mm
Product Width
120 mm
Product Weight
1.9 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Zone 21
Zone 22
Ingress protection (IP) ratings
IP66

Product specifications

Amperage Rating
16 A
Type
Line type, 6 h
Voltage rating
380-415 Vac
Number of poles
5-pole
Frequency rating
50/60 Hz
Trade size
1 x M25 cable gland, 1 x M25 thread plastic plug
Material
Glass-fibre reinforced polyester
Special features
LED status indication

导出产品规格