下载文档 () / 20
动力,因我们而不同*

GHG5114506R0902

Eaton Crouse-Hinds series CEAG GHG 51 wall socket, 16A, 50/60 Hz, Glass-fibre reinforced polyester, 5-pole, Non-interlocked, 1 x plastic cable gland M25, 1 x M25 plastic Ex-screw plug, Repair and maintenance, 6 h, Type CEE, 380-415 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 51 wall socket
Catalog Number
GHG5114506R0902
Product Length/Depth
273 mm
Product Height
168 mm
Product Width
120 mm
Product Weight
1.8 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
50/60 Hz
Ingress protection (IP) ratings
IP66
Type
Repair and maintenance, 6 h, Type CEE
Amperage Rating
16 A
Voltage rating
380-415 Vac
Number of poles
5-pole
Receptacle style
Non-interlocked
Trade size
1 x plastic cable gland M25, 1 x M25 plastic Ex-screw plug
Material
Glass-fibre reinforced polyester

导出产品规格