知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG5124506R3001

Eaton's Crouse-Hinds series IEC 60309 hazardous area interlock receptacle, 32A, Four-pole, five-wire, Nylon, M32, 380-415 Vac

常用规格

Product Name
Eaton Crouse-Hinds series IEC 60309 hazardous area interlock receptacle
Catalog Number
GHG5124506R3001
Product Length/Depth
4.7 in
Product Height
11.5 in
Product Width
6.6 in
Product Weight
5.11 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Amperage Rating
32A
Trade size
M32
Configuration
Five-wire, four-pole
Voltage rating
380-415 Vac
Material
Nylon

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。