知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG5144409L3001

Eaton's Crouse-Hinds series IEC 60309 hazardous area interlock receptacle, 60A, Three-pole, four-wire, Nylon, 1-1/4", 3 phase 250 Vac

常用规格

Product Name
Eaton Crouse-Hinds series IEC 60309 hazardous area interlock receptacle
Catalog Number
GHG5144409L3001
Product Length/Depth
7.9 in
Product Height
18.7 in
Product Width
8.9 in
Product Weight
17.22 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Amperage Rating
60A
Trade size
1-1/4"
Configuration
Four-wire, three-pole
Voltage rating
250 V AC
Material
Nylon

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。