下载文档 () / 20
动力,因我们而不同*

GHG5144506R3901

Eaton Crouse-Hinds series CEAG GHG 51 wall socket, 63A, 50/60 Hz, Glass-fibre reinforced polyester, 5-pole, Interlocked, 2 x metal thread M40 with plastic Ex-screw plug, Repair and maintenance, 6 h, 380-415 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 51 wall socket
Catalog Number
GHG5144506R3901
Product Length/Depth
475 mm
Product Height
226 mm
Product Width
200 mm
Product Weight
8.3 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
50/60 Hz
Ingress protection (IP) ratings
IP66
Type
Repair and maintenance, 6 h
Amperage Rating
63A
Voltage rating
380-415 Vac
Number of poles
5-pole
Receptacle style
Interlocked
Trade size
2 x metal thread M40 with plastic Ex-screw plug
Material
Glass-fibre reinforced polyester

导出产品规格