知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG5147407R0001

Eaton's Crouse-Hinds series IEC 60309 hazardous area plug, 63A, Three-pole, four-wire, Nylon, M40, 500 Vac

常用规格

Product Name
Eaton Crouse-Hinds series IEC 60309 hazardous area plug
Catalog Number
GHG5147407R0001
Product Length/Depth
10.7 in
Product Height
4.3 in
Product Width
4.3 in
Product Weight
2.6 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Amperage Rating
63A
Trade size
M40
Configuration
Four-wire, three-pole
Voltage rating
500 Vac
Material
Nylon

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。