知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG5154409R3001

Eaton Crouse-Hinds series IEC 60309 hazardous area interlock receptacle, 125A, Three-wire, four-pole, Nylon, M63, 220-240 Vac

常用规格

Product Name
Eaton Crouse-Hinds series IEC 60309 hazardous area interlock receptacle
Catalog Number
GHG5154409R3001
Product Length/Depth
226.06 mm
Product Height
535.94 mm
Product Width
254 mm
Product Weight
12.5 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class I, Zone 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Amperage Rating
125A
Trade size
M63
Configuration
Three-wire, four-pole
Voltage rating
220-240 Vac
Material
Nylon

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。